How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | AK: | 8.5 |
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

