How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AK: | 8.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| P: | 4.62 in | BF: | 0.53 |
| D: | 4.88 | I: | 7.5 in |
| AB: | 6.76 | T: | 2 |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

