How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AK: | 8.5 |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | BE1: | 0.5 in |
| T: | 2 | D: | 4.88 |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | AF: | 0.38 |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

