How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| AG: | 10.5 | AB: | 6.76 |
| I: | 7.5 in | AE2: | 0.97 |
| V: | 4.26 in | LQ1: | 8.61 in |
| D: | 4.88 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | T: | 2 |
| G: | 3.63 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| LL: | 5.25 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio Range: | 15:1 | Bore Code: | 32 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.3 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

