How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | BF: | 0.53 |
| V: | 4.26 in | LQ1: | 8.61 in |
| P: | 4.62 in | G: | 3.63 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| AK: | 8.5 | LL: | 5.25 in |
| T: | 2 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

