How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | AG: | 10.5 |
| AA: | 15.19 | BF: | 0.53 |
| H: | 0.53 in | D: | 4.88 |
| BE1: | 0.5 in | I: | 7.5 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AF: | 0.38 | T: | 2 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

