How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ1: | 8.61 in |
| BD: | 9 | AJ: | 7.25 |
| AB: | 6.76 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| AK: | 8.5 | G: | 3.63 |
| AE2: | 0.97 | T: | 2 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 32 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

