How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | LQ1: | 8.61 in |
| P: | 4.62 in | T: | 2 |
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| BF: | 0.53 | V: | 4.26 in |
| D: | 4.88 | AK: | 8.5 |
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YF-1 |
| Output RPM: | 58.3 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

