How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| BD: | 9 | P: | 4.62 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| AB: | 6.76 | AJ: | 7.25 |
| D: | 4.88 | V: | 4.26 in |
| H: | 0.53 in | AF: | 0.38 |
| AG: | 10.5 | T: | 2 |
| AK: | 8.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Model Code: | 52YF | Input HP @ 1750 RPM: | 8.04 |
| Series Code: | OE | Bore Code: | 32 |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

