How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| T: | 2 | LQ1: | 8.61 in |
| AE2: | 0.97 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

