Grove Gear 52YF-1-2.000-180TC-30-L9
Part #:52YF-1-2.000-180TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| AE2: | 0.97 | T: | 2 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | D: | 4.88 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Model Code: | 52YF | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 32 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

