How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | AK: | 8.5 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | AA: | 15.19 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 10.5 | T: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

