How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| LQ1: | 8.61 in | BD: | 9 |
| H: | 0.53 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 2 | BE1: | 0.5 in |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 | BF: | 0.53 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

