How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2 |
| D: | 4.88 | AJ: | 7.25 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.53 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Ratio: | 5:1 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 341 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

