How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | BD: | 9 |
| T: | 2 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | AB: | 6.76 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Series Code: | OE |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 341 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

