How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| T: | 2 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LL: | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| AJ: | 7.25 | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 341 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

