How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| BD: | 9 | LL: | 5.25 in |
| AK: | 8.5 | AE2: | 0.97 |
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2 | I: | 7.5 in |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

