How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AA: | 15.19 |
| LL: | 5.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| D: | 4.88 | P: | 4.62 in |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| V: | 4.26 in | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | T: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

