How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | AJ: | 7.25 |
| AA: | 15.19 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Bore Code: | 32 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52YF | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

