How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | BD: | 9 |
| AF: | 0.38 | T: | 2 |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Model Code: | 52YF | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

