How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| BF: | 0.53 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 3.63 | LL: | 5.25 in |
| BE1: | 0.5 in | D: | 4.88 |
| V: | 4.26 in | P: | 4.62 in |
| AB: | 6.76 | T: | 2 |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

