How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| LL: | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 4.62 in |
| BD: | 9 | I: | 7.5 in |
| AA: | 15.19 | T: | 2 |
| G: | 3.63 | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 4.88 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

