Grove Gear 52YF-1-2.000-180TC-80-L3
Part #:52YF-1-2.000-180TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2 | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AK: | 8.5 | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.91 |
| Output RPM: | 21.9 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

