How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| LQ1: | 8.61 in | AK: | 8.5 |
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2 | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

