How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| T: | 2 | I: | 7.5 in |
| BF: | 0.53 | LL: | 5.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

