How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| V: | 4.26 in | AK: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Model Code: | 52YF |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

