How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 10.5 |
| AB: | 6.76 | BF: | 0.53 |
| H: | 0.53 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | T: | 2 |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output RPM: | 117 | Output Diameter (in): | 2 in |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

