Grove Gear 52YF-1-2.000-210TC-15-L9
Part #:52YF-1-2.000-210TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
| AK: | 8.5 | AA: | 15.19 |
| BD: | 9 | T: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Model Code: | 52YF | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

