How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| BD: | 9 | T: | 2 |
| AK: | 8.5 | AE2: | 0.97 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Bore Code: | 32 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

