How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| T: | 2 | AA: | 15.19 |
| P: | 4.62 in | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AJ: | 7.25 | AE2: | 0.97 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.88 | I: | 7.5 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

