How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| BD: | 9 | T: | 2 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| D: | 4.88 | AF: | 0.38 |
| AK: | 8.5 | LL: | 5.25 in |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Model Code: | 52YF | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

