How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| AK: | 8.5 | T: | 2 |
| BE1: | 0.5 in | V: | 4.26 in |
| G: | 3.63 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | BF: | 0.53 |
| AB: | 6.76 | H: | 0.53 in |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

