Grove Gear 52YF-1-2.000-210TC-25-L4
Part #:52YF-1-2.000-210TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2 | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 25:1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

