How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| P: | 4.62 in | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 7.25 | D: | 4.88 |
| AA: | 15.19 | LQ1: | 8.61 in |
| V: | 4.26 in | T: | 2 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Ratio: | 30:1 | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 8.04 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

