How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AF: | 0.38 |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
| BE1: | 0.5 in | T: | 2 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

