How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| D: | 4.88 | LQ1: | 8.61 in |
| AF: | 0.38 | BD: | 9 |
| T: | 2 | P: | 4.62 in |
| H: | 0.53 in | AG: | 10.5 |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 32 |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

