How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| AB: | 6.76 | BD: | 9 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2 |
| BF: | 0.53 | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

