How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | AJ: | 7.25 |
| D: | 4.88 | AF: | 0.38 |
| BF: | 0.53 | T: | 2 |
| AB: | 6.76 | AG: | 10.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

