How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BD: | 9 | LQ1: | 8.61 in |
| AG: | 10.5 | G: | 3.63 |
| V: | 4.26 in | BF: | 0.53 |
| D: | 4.88 | AB: | 6.76 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | T: | 2 |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 32 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Ratio: | 50:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

