How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 7.25 |
| D: | 4.88 | LQ1: | 8.61 in |
| AB: | 6.76 | BD: | 9 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 2 | AE2: | 0.97 |
| I: | 7.5 in | BE1: | 0.5 in |
| AA: | 15.19 | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.53 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2 in | Model Code: | 52YF |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

