How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 10.5 |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | AK: | 8.5 |
| G: | 3.63 | AJ: | 7.25 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| BD: | 9 | T: | 2 |
| V: | 4.26 in | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 5.14 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Bore Code: | 32 | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

