How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| I: | 7.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 3.63 |
| V: | 4.26 in | T: | 2 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 32 | Output RPM: | 29.2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

