How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ1: | 8.61 in | BD: | 9 |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | BE1: | 0.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| AJ: | 7.25 | I: | 7.5 in |
| T: | 2 | BF: | 0.53 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 233 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

