How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | G: | 3.63 |
| AE2: | 0.97 | AA: | 15.19 |
| AF: | 0.38 | LQ1: | 8.61 in |
| D: | 4.88 | V: | 4.26 in |
| T: | 2 | AJ: | 7.25 |
| AB: | 6.76 | H: | 0.53 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Series Code: | OE | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 24 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

