How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | LQ1: | 8.61 in |
| AJ: | 7.25 | D: | 4.88 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| T: | 2 | BF: | 0.53 |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 2.91 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

