How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| BD: | 9 | T: | 2 |
| P: | 4.62 in | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

