How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| I: | 7.5 in | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| D: | 4.88 | AE2: | 0.97 |
| BD: | 9 | AB: | 6.76 |
| T: | 2 | AK: | 8.5 |
| G: | 3.63 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

