How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| V: | 4.26 in | AK: | 8.5 |
| T: | 2 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| BF: | 0.53 | P: | 4.62 in |
| AJ: | 7.25 | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | BE1: | 0.5 in |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 100:1 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 2.07 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

