How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| T: | 2 | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| LQ1: | 9.17 in | AA: | 15.19 |
| BD: | 9 | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | V: | 4.26 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52YF | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.3 | Assembly: | YF-1 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

