How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| BD: | 9 | D: | 4.88 |
| AK: | 8.5 | LQ1: | 9.17 in |
| LL: | 5.25 in | AA: | 15.19 |
| AJ: | 7.25 | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| T: | 2 | BE1: | 0.5 in |
| I: | 7.5 in | AE2: | 0.97 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

